alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Effective pulp and paper operations—batch and continuous processing, fluid flow, heat and mass transfer, mixing, separation, utilities, and more—depend on high-integrity fluid system components. Swagelok brings paper product manufacturers the solutions, training, and services needed to benefit equipment, people, and the environment.

  • The reliability of our valves and fittings can help pulp and paper mills reduce emissions, maintain compliance with environmental regulations, and earn government rebates.
  • Our fluid control components used in steam systems and for condensate return contribute significantly to leak-tight performance and energy savings.
  • We also provide consultation, engineering assistance, as well as training, all to equip your team with the skills to work safely and efficiently.
  • Site evaluations and advisory services can further reduce the potential for costly leak detection and repair (LDAR) procedures.

Products for Pulp and Paper


Fittings      Valves     Regulators     Hoses     Filters     Gauges




Fittings

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor.

Click Here

Swagelok PFA fine thread flare fittings are designed to provide reliable performance in challenging applications that involve reactive and corrosive chemicals, such as semiconductor manufacturing.

Click Here

Pipe fittings are precision manufactured to Swagelok’s high quality standards to provide optimum sealing, minimize galling, and enable consistently tight-fitting installations.

Click Here

Swagelok weld fittings provide strength and reliability needed to maintain fluid system efficiency and safety. Our weld fittings are available in a variety of sizes, shapes, and materials for ultrahigh-purity, specially cleaned, and industrial applications.

Click Here

Piping flange to Swagelok tube fitting adapters reduce potential system leak points with a threadless, weldless transition from flanged piping systems to tubing systems. A full range of sealing faces are available.

Click Here


Valves

Swagelok combined a number of distinctive features in developing the 60 series ball valve® to create a very robust and reliable valve that is suitable for a wide range of system conditions and applications.

Click Here

The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process.

Click Here

Proportional relief valves provide overpressure protection with a variety of set pressures available. For applications needing to drain signal line pressure to atmosphere, bleed and purge valves will manually bleed, vent, or drain that pressure.

Click Here

Needle valves provide reliable flow control for a range of applications using a variety of stem designs, flow patterns, materials, and end connections in designs such as integral-bonnet and union-bonnet. Metering valves provide the ability to make fine adjustments to accurately control system flow in low- or high- pressure, and low-, medium-, or high- flow applications.

Click Here

Swagelok check valves come in a broad range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves will stop the release of excess flow downstream, enhancing system integrity and safety.

Click Here

Find dependable low-torque, quarter-turn operation in quarter-turn plug valves that use a simple, compact design to deliver full flow and positive shutoff

Click Here

Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low fugitive emissions and NACE compliant alloys.

Click Here

Swagelok process interface valves enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.

Click Here

Swagelok® offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Click Here


Regulators

Swagelok RHPS series offers accurate pressure control in gas and liquid systems. Every RHPS series pressure regulator has three common design components which include a Loading mechanism, sensing mechanism, and Controlling mechanism.

Click Here

At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.

Click Here


Standard and Configurable Assemblies

Swagelok leverages deep fluid system expertise to design and construct simple-to-configure, easy-to-maintain, and safe-to-operate seal support systems. If you are tasked with keeping rotating equipment online and operating efficiently, Swagelok mechanical seal support kits and assemblies will help you minimize downtime, reduce costs, and save time.

Click Here

Customizing Swagelok® grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The panels are available in a variety of configurations and advanced features.

Click Here


Hoses

PTFE core hoses provide drainability for thorough cleaning between process streams as well flexibility and chemical compatibility for safe transport of system fluid in general and specialty applications.

Click Here

Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.

Click Here

PB series hose is an ozone-resistant, general purpose hose with an internal fiber reinforcement to ensure retention of the push-on end connections.

Click Here


Filters

Contaminants can lead to off-spec products and other problems downstream, but the right fluid system filters can help you avoid these issues. If your operations could benefit from the removal of liquid or particulate contaminants from your fluid systems, Swagelok filters can help you achieve reliable system function and repeatable results.

Click Here


Gauges

Obtain accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.

Click Here

Services for Pulp and Paper

Need More Information? Contact a Swagelok Specialist.