alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Designed for static pressure, liquid level, and differential pressure applications

Click Here

Engineered For Reliability

From the far reaches of space to the bottom of the ocean and everywhere in between, you can rely on us for leak-tight, long lasting valves for your critical applications.

Click Here

Swagelok Tube Fittings

From high-purity fittings designed to minimize particle generation and entrapment to high-strength fittings designed to hold high pressure, Swagelok products deliver dependable, leak-tight performance.

Click Here

With process and analytical instrumentation from Swagelok, you get the knowledge you need to drive solutions that optimize your process.

From maintaining accurate pressure, temperature, flow and analytical measurements to improving uptime of rotating equipment and emissions monitoring systems, the pressure to improve performance doesn’t stop. For that, you don’t need parts—you need partnerships. That’s what you get with Swagelok.

Studies on reliability-related mechanical downtime and slowdowns in chemical plants have found that efficiency losses or product loss due to fluid system fouling, plugging, freezing, corrosion, and cracking is becoming more common. Improving your fluid systems through energy audits, sampling system optimization and mechanical efficiency programs can yield:

  • Reduction in labor required for maintenance
  • Improved process efficiency through high performance rotating equipment, heating systems, and reactors
  • Optimized performance of utilities
  • Improved energy intensity metrics

Manifolds

VE series direct-mount instrument manifolds offer flange mounting to instruments, gauges, pressure switches, and absolute pressure transmitters in 2-, 3-, and 5-valve configurations.

Click Here

The Kenmac series modular 85 system provides a standard modular instrumentation interface and mounting system. The options include two- and four-valve pressure and differential pressure manifolds, instrument monoflanges for isolation and vent functions.

Click Here

J6 series distribution manifolds offer strength in a lightweight, compact design with a one-piece integral body. The design has fewer potential leak points than conventional distribution manifolds and supports four to eighteen needle valves/outlet connections. The nonrotating, hardened needle provides positive shutoff.

Click Here


Valves

Gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Click Here

Instrumentation blowdown valves 6DB series, Features 316 stainless steel materials and a Union-bonnet construction for safety.

Click Here

Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Click Here

Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.

Click Here

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.

Click Here

Our proportional relief valves provide simple, reliable, over-pressure protection for a variety of general-industry applications.

Click Here

Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service and high-purity applications.

Click Here

Swagelok® offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Click Here


Fittings

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.

Click Here

Flange to Swagelok Tube Fittings provide a threadless, weldless transition from flanged piping systems to tubing systems with a full range of sealing faces, including flat face, raised face, and RTJ. Flange types meet ASME, DIN, EN, and JIS standards. Standard and special-order flange adapters available.

Click Here


Hoses

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Click Here


Quick Connects

PTFE-Sealed Quick-Connects are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments.

Click Here

Instrumentation Quick-Connects enable quick, easy connection with push-to-connect coupling designed for instrumentation.

Click Here

Full-Flow Quick-Connects offer unrestricted flow for transfer, drain, and vent systems.

Click Here

Miniature Quick-Connects enable fast, easy connections in small sizes.

Click Here


Watch our customer success stories:

 


Learn more about our products and services

For more information please contact your fluid solution specialist.