Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.
Swagelok Cambridge takes great pride working with local universities by helping them achieve their fluid solution goals. We now invite students to take advantage of our new university section! Students will be provided with valuable and practical information for meeting day-to-day challenges and keeping up with the latest fluid system technologies. From an array of in-depth courses taught by our expert instructors to training videos and resources, this new section will provide you the skills needed to work safer and smarter.
We can help with:
Fittings
With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.
Click Here
Regulators
At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.
Click Here
Our laboratory in-hood regulators are easily installed and provide precision pressure control for your experiments.
Click Here
Valves
Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service and high-purity applications.
Click Here
Swagelok® offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.
Click Here
The ALD series features thermal actuators, position sensors, and solenoids for optimal performance in atomic layer deposition applications.
Click Here
Swagelok plug valves offer low-torque, quarterturn operation in a simple, compact design that provides positive shutoff of forward flow.
Click Here
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.
Click Here
Metering valves deliver accurate flow rate control in analytical, instrumentation, and research applications, are suitable for low- and high-pressure situations and provide fine adjustments for precision applications..
Click Here
Hoses
Swagelok hoses are available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections.
Click Here
Swagelok's optional hose insulation help keep system fluid inside the hose at desired temperature levels, especially important when maintaining hot or cold fluid temperatures are required.
Click Here
Tubing
Swagelok supplies or sources, based on specific material properties, the following wide range of tubing options to meet a variety of application needs as a full solution provider:
Click Here
This tubing is ultrahigh-purity, coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L stainless steel available in size: 1/8 to 2 in and 6 to 18 mm. The tube ends are prepared for orbital welding.
Click Here
Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications.
Click Here
Filters
The Swagelok SCF series UHP gas filter is designed to meet the stringent requirements of SEMI E49.8-96. While the FW series all-welded construction provides reliable fluid containment.
Click Here
If your operations require the removal of liquid or particulate contaminants, turn to Swagelok filters for reliable, repeatable results.
Click Here
Measurement Devices
Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.
Click Here
Swagelok variable area flowmeters measure the flow rate of liquids and gases by means of a tapered tube and float. They are simple to install and easy to read with no wearing parts, reducing maintenance needs.
Click Here
Swagelok transducers are offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals enabling configurations customized to meet a wide range of system requirements.
Click Here
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!