When the world’s most respected companies want to make lasting connections, they turn to Swagelok. From high-purity fittings designed to minimize particle generation and entrapment to high-strength fittings designed to hold high pressure, Swagelok products deliver dependable, leak-tight performance.
No matter what segment of the power industry you operate in, Swagelok stands behind you with the highest levels of quality, reliability, and performance, backed by 65+ years in the industry, and meeting key standards, including ASME Section III.
Connect
Keep your plant connected with tube fittings and quick-connects. Swagelok tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance—even in harsh or high-stress nuclear environments. Expect the same quality in our line of quick-connects.
Convey
Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system. Small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points for greater system integrity.
Control
With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.
Customize
From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions. Swagelok Custom Solutions refers to our expert capability to supply assemblies and fabrications using Swagelok products and other customer specified components. Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.
Take a closer look where Swagelok gives you an advantage.
From the far reaches of space to the bottom of the ocean and everywhere in between, you can rely on us for leak-tight, long lasting valves for your critical applications. Known for durability, Swagelok valves perform as promised even after years of use in demanding applications.
Click Here
Reliable pressure control is essential to the safe operation of your fluid systems.At Swagelok, we have the right combination of regulators to fit any situation, and our experts can help you design a configuration that will maintain pressure and minimize droop over a wide range of pressures and flows.
Click Here
Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections. Choose materials and end connections for a wide range of pressures and temperatures. Learn how Swagelok can help you find the right hose with the right end connection.
Click Here
Engineered to minimize spillage and air inclusion, our quick-connects are available in a wide range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, and an array of end connections.