alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Count on Swagelok to help you meet your life science application needs. Swagelok’s components are designed for biopharmaceutical, pharmaceutical, biotechnology firms to maintain a sanitary and sterile environment. Our 75 years
of experience is well-equipped to help you achieve your goals by adding efficiency, safety and quality to your laboratory or manufacturing operations.

Our specialists can help you manage the pressures that come with building the devices and manufacturing the medicines that support human wellness, including:

  • Providing design and assembly services tailored to your business to help get your medical device or pharmaceutical drug to market quickly
  • Maintaining a high degree of accuracy and purity throughout manufacturing processes and clinical procedures to enable optimal results
  • Improving operational efficiency and reducing costs despite demanding lead times and mounting logistics challenges related to products and materials


Products and Services for Life Sciences

Swagelok Cambridge has the capacity to support our biopharmaceutical, pharmaceutical, and biotechnology customers with the components they need to safely operate and maintain their required sanitary and sterile environment.

Click Here

Swagelok can provide the support you need with custom subsystems and assemblies built to your exact specifications, ready to be installed.

Click Here

Our local Field Engineer will collaborate with you to ensure an understanding of the entire process, containing Swagelok and/or 3rd party components, and provide improvement recommendations to make sure your application is performing optimally.

Click Here

At Swagelok Cambridge we offer custom made hose assemblies of PTFE, PFA, thermoplastic, and rubber hose available for immediate delivery. These hoses are available with a variety of end connections including pre-swaged nuts and ferrules and are built to custom lengths.

Click Here

In-depth, hands-on courses taught by experienced instructors help both new team members and industry veterans.

Click Here

Our field engineers visit your facility, evaluate your fluid or sampling systems, advise on installation practices, and recommend system enhancements via detailed reports tailored to address your most pressing challenges.

Click Here

Special Cleaning and Packaging

At Swagelok, the cleanliness chain starts with our commitment to ultrahigh-purity materials and ends with our cleaning and packaging specifications.

SC-11 Special Cleaning and Packaging Specification describes cleaning and packaging requirements for wetted system components that exceed standard cleaning and packaging requirements.

SC-10 Standard Cleaning and Packaging Specification defines the cleaning, lubrication, assembly, and packaging requirements for standard products and describes the practices used to meet these requirements.




Gas Distribution Systems

Whether you need a standard solution or custom arrangement, we can design and assemble a gas delivery system that is right for you. Our standard gas delivery panels come fully assembled and tested. They are easy to order from our application guide as single part numbers, minimizing the time your engineers spend on specification and procurement of new systems. They are also highly configurable—we can add features or make modifications as needed to suit your requirements.

We design Swagelok gas distribution systems based on best practices. Our modular panels feature minimal threaded connections to reduce potential leak points, and they are intuitively labeled to promote safe, simple use and maintenance. All our gas distribution systems are backed by the Swagelok Limited Lifetime Warranty.



The Support You Need

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing

Custom Hose Assembly

When it comes to selecting the right hose for a sanitary environment you can count on Swagelok Cambridge to meet your application needs. Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. Our team of certified hose technicians will work with you to design and build the best possible hose for any application. Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smoothbore, we have the hose that will meet your needs. We stock hoses from 1/8 to 2 inches with a wide variety of end connections and sanitary adapters. Every hose assembly is built and tested onsite, warrantied, and delivered fast. Working with us, you’ll get the hose you need, with the quality, testing, certifications, and delivery you expect.



Need More Information? Contact a Swagelok Specialist.