alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Essential oil extraction is a demanding process that requires quality fluid control components to operate safely and effectively. Swagelok products meet these demands to keep your systems operating smoothly with minimal downtime. Whether you utilize hydrocarbon solvent, supercritical CO2, or ethanol we have the components and expertise to meet your needs. Let us be your one-stop local resource for high performance fluid handling products, safety training, and consultation on these technical applications.

View the type of extraction segments we provide high quality service to:

We can help with:


Butane & Propane Extraction

Butane and propane have proven to be highly effective solvents when used for extracting essential oils, but their flammable nature increases the need for safe and reliable operation. A small leak could present a safety hazard or activate a detector requiring a halt to the process. Swagelok products are known as the industry’s highest performing and most reliable fluid control components available. Combined with our on-site Essentials Training, Swagelok Cambridge can provide the products and know-how to maintain a leak-free BHO extraction system.

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Click Here

Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications.

Click Here

Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Click Here

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available./p>

Click Here

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available.

Click Here

Instrumentation Quick-Connects enable quick, easy connection with push-to-connect coupling designed for instrumentation.

Click Here

Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.

Click Here


Supercritical CO2 Extraction

Supercritical CO2 has gained popularity as a solvent in extraction systems due to its naturally odorless and tasteless non-toxic nature. These systems require high pressures and elevated temperatures in order to keep the CO2 fluid in a supercritical state. The CO2 extraction process is very demanding, requiring the highest quality fluid control components with the longest lifespan. Look to Swagelok Cambridge as your source for the components and training to help maintain a leak-free system.

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Click Here

Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications.

Click Here

Swagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.

Click Here

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available.

Click Here

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available.

Click Here

Instrumentation Quick-Connects enable quick, easy connection with push-to-connect coupling designed for instrumentation.

Click Here

Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.

Click Here


Ethanol Extraction

Ethanol extraction is considered the most widely accepted solvent based method for extracting essential oils. These systems utilize solvent chilled to very low temperatures to be the most effective. Swagelok Cambridge offers valves, hoses, and fittings that operate across a broad temperature range with an extended lifespan. We also provide training to increase personnel safety awareness during maintenance and operation to help keep your system running leak free.

Swagelok the ultra-torr fitting provides reliable sealing and low-maintenance operation.

Click Here

Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.

Click Here

Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications.

Click Here

S series hose is commonly used where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.

Click Here

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.

Click Here


Solventless Extraction

Solventless extraction performed on a rosin press requires high pressures within a narrow range to be most effective. Swagelok Cambridge offers high pressure valves, hoses, fittings, and gauges to maintain your equipment and reduce downtime. We also provide on-site Essentials Training to ensure safe operation and maintenance of fluid control components to keep your system operating leak free.

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.

Click Here


Vacuum Purging Components

At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.

Click Here

Swagelok plug valves offer low-torque, quarterturn operation in a simple, compact design that provides positive shutoff of forward flow.

Click Here

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.

Click Here

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available.

Click Here


For more information please contact your fluid solution specialist.