alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

S Series PTFE Hose

S Series—Smooth Core, Stainless Steel Reinforcement, Silicone Cover

Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. The S series hose is commonly used where flexibility and drainability are desired. Custom hose lengths and end connections made locally are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available
  • Different tags available 

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges
 

Learn more about our products and services