Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.
Features
- Valves and fittings use materials selected in accordance with NACE MR0175/ISO 15156
- Some materials offered are compliant with NORSOK M650
- Process interface in one compact ball/needle/ball valve assembly. Three-piece, bolted-body (VB03 series) or onepiece forged body (VB04 and VB05 series) construction
- Flange connections compatible with ASME B16.5, NPT connections compatible with ASME B1.20.1
- Antiblowout valve stems and needles
- Nonrotating needle vent valve
- Self relieving ball cavity
- Firesafe design
- Antistatic design
- Every process interface valve is tested hydrostatically to a requirement in accordance with API 598 and BS EN 12266-1
Specifications
Sizes Available Include | 1, 1 1/2, and 2 in. (25, 38, and 50 mm) bore size – VB03 series 3/8, 1/2, and 3/4 in. (9.5, 14, and 20 mm) bore size – VB04 series |
Swagelok Tube Fittings can be Integrated Directly into Double Block and Bleed and Monoflanges
Swagelok tube fittings have a grip-type design that uses a unique “hinging and colleting” action to achieve optimal performance in three key areas:
- Tube grip—hinging and colleting action provides more direct tube contact/gripping support
- Gas seal—burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
- Vibration resistance—the colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!