alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

6P Series Gauge Valves

Gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Features

  • Stainless steel construction
  • Nonrotating ball-tip and plug-tip stem designs
  • Roddable (plug-tip design)
  • Lagging extension body available for insulation clearance
  • 1/2 and 3/4 in. male to 1/2 in. NPT female end connections
  • 1/2 in. female gauge ports standard
  • Schedule 160 pipe wall or heavier on valve inlet fitting for strength
  • Bonnet lock plate standard

Specifications

    Type Male to female NPT, lagging male to female NPT
    Size 1/2 and 3/4 in.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!