alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Blowdown Valves, 6DB Series

Instrumentation Blowdown Valves (6DB Series)

Shop Catalog

Features

  • 316 stainless steel materials
  • Union-bonnet construction for safety
  • Grafoil® packing for high temperature performance
  • Designed to be used in the fully open or fully closed position

Specifications

Body Material 316 stainless steel
Packing Material Grafoil
End Connections
   Type Swagelok tube fitting, female NPT, tube socket weld, pipe socket weld
   Size 1/4, 3/8, 1/2 in.; 10 and 12 mm