One-Piece Instrumentation Ball Valve (40G and 40 Series)
Shop Catalog
The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.
Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or "cold-flow," for increased thermal performance and improved leak resistance.
Features
- On-off, switching, and crossover flow paths
- Environmental and heated-process applications
- 1/16 to 1 in. and 3 to 12 mm end connections
- Designed to have no dead space
Specifications
End Connections | |
Size | 1/16 to 3/4 in.; 3 to 12 mm |
Configurations | On-off (2-way), switching (3-way, 5-way, and 7-way), crossover (4-way and 6-way) |
Flow Patterns Available
For more information please contact your fluid solution specialist
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!