alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

60 Series Ball Valves


With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.

Features

  • 1/8 to 2 in. and 6 to 25 mm sizes
  • Stainless steel, carbon steel, brass, and special alloy materials
  • On-off (2-way) and switching (3-way) valves
  • Compensating seat design
  • Live-loaded, two-piece stem packing

Shop Catalog

Features of the 60 Series General Purpose Ball Valves

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES