alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

FJ Series Metal Hose,

FJ Series Metal Hose

FJ series hose is a general purpose convoluted 316L core stainless steel braided hose with a single braid outer layer of 304 stainless steel promoting hose pressure containment, and an optional 316L stainless steel braid available for greater corrosion resistance. A convoluted core allows for flexibility and limits kinking.

  • General purpose all-metal hose
  • 316L stainless steel annular convoluted core
  • Single braid layer of 304 stainless steel promotes hose pressure containment
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Optional 316L stainless steel braid available to provide greater corrosion resistance
  • Commonly used in high-temperature vacuum or general purpose applications
  • Custom assemblies available

Learn more about our products and services`