FJ Series Metal Hose,
FJ Series Metal Hose
FJ series hose is a general purpose convoluted 316L core stainless steel braided hose with a single braid outer layer of 304 stainless steel promoting hose pressure containment, and an optional 316L stainless steel braid available for greater corrosion resistance. A convoluted core allows for flexibility and limits kinking.
- General purpose all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 304 stainless steel promotes hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Commonly used in high-temperature vacuum or general purpose applications
- Custom assemblies available