alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

AH Series Metal Hose

AH Series Metal Hose

AH series hose is constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.

  • Corrosion resistant all-metal hose
  • Alloy C-276 annular convoluted core
  • Size range of 1/2 through 2 in.
  • Single braid layer of 316L stainless steel promotes hose pressure containment
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Commonly used in high-temperature vacuum or corrosion resistant applications where permeation is undesirable

Learn more about our products and services`