AH Series Metal Hose
AH Series Metal Hose
AH series hose is constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.
- Corrosion resistant all-metal hose
- Alloy C-276 annular convoluted core
- Size range of 1/2 through 2 in.
- Single braid layer of 316L stainless steel promotes hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Commonly used in high-temperature vacuum or corrosion resistant applications where permeation is undesirable