FL Series Metal
FL Series Metal Hose
- Highly flexible all-metal hose
- 316L stainless steel annular convoluted core
- Single braid layer of 321 stainless steel ensures hose pressure containment
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
- Optional 316L stainless steel braid available to provide greater corrosion resistance
- Exhibits strong performance in dynamic cycling applications.
- Commonly used in high-temperature vacuum and general purpose dynamic-cycling applications
- Standard and custom assemblies available