S Series PTFE Hose
S Series—Smooth Core, Stainless Steel Reinforcement, Silicone Cover
Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. The S series hose is commonly used where flexibility and drainability are desired. Custom hose lengths and end connections made locally are available.
Features
- Highly flexible PTFE hose
- Smooth-bore PTFE core
- 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
- Commonly used where flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
- Different tags available
Specifications
Collar | 300 series SS |
Nominal Hose Sizes | 1/4 through 1 in. |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges |