alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

If you’re short on manpower, Swagelok can provide an extra set of hands by fabricating your fluid system assemblies for you. We produce a professional, repeatable solution, with testing, inspection, and packaging included—all covered by Swagelok’s Limited Lifetime Warranty.

We call these assemblies Swagelok® Design & Assembly Services. Design & Assembly services can be small or large assemblies, consisting of a few components or a complete panel or enclosure. They are built with Swagelok’s own high-quality fluid system components, but we can also incorporate wiring, automation, transmitters, relays, pumps, and more. Whatever your parameters, rest assured that you’ll receive only the highest-quality assemblies, panels, or enclosures from Swagelok.

SWAGELOK® Design and Assembly Services

Save Time With Standard and Configurable Assemblies

Swagelok design, fabrication, and assembly experts have worked with businesses across the globe to add efficiency and reliability to their operations by delivering reliably designed and constructed fluid system assemblies. Standard assemblies we’ve developed include:

We evaluate existing gas distribution systems and build standardized, configurable gas delivery systems to help protect system operators, increase process uptime, and improve process accuracy and repeatability.

Click Here

Customizing Swagelok® grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The panels are available in a variety of configurations and advanced features.

Click Here

Swagelok® pre-engineered subsystems (PrESS) minimize system footprints, simplify system design, and promote representative samples and accurate analytical results.

Click Here

Swagelok® seal support systems are guided by API 682 and are offered as kits and assemblies. These systems reliably supply either gas or liquid to the mechanical seal to regulate the environment in which the seal operates, increasing longevity.

Click Here




Request more information about design and assembly services.