alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Rubber Core Hose

Rayon Fiber Reinforced


Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available. Standard hose color is blue; other hose colors include black, green, gray, red, and yellow.

Features

  • Ozone-resistant, general-purpose rubber hose with push on connections
  • Smooth-bore Buna N core
  • Internal fiber reinforcement enhances hose pressure rating and ensures connection retention.
  • Buna N cover resists abrasion
  • Cover is flame-resistant in accordance with 30 CFR Part 18
  • Designed for use in general-purpose, compressed air applications and oil transfer
  • Standard hose color is blue; other hose colors include black, green, gray, red, and yellow

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!