alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Convoluted Metal Tubing

Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.

Features

  • Form-fit-and-stay, flexible, all-metal tubing
  • 321 stainless steel annular convoluted core
  • Size range of 1/4 through 1 1/2 in
  • Commonly used in high-temperature vacuum or low-pressure static applications
  • Form-fit-and-stay capability of convoluted tubing can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications.
  • Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available

Testing

Every Swagelok convoluted tubing assembly with factory-welded end connections is inboard helium leak tested.

Cleaning and Packaging

Swagelok convoluted tubing assemblies and adapters are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC‑10) catalog, MS‑06‑62. Each item is individually packaged for cleanliness and protection.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

Rotatable Female VCR Metal Gasket Face Seal Fittings

Rotatable Male VCR Metal Gasket Face Seal Fittings

Female VCO O-Ring Face Seal Fittings

Male VCO O-Ring Face Seal Fittings

XBA Adapters