alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Medium-Pressure Ball Valves

 


Trunnion-Style Medium-Pressure Ball Valve (FKB Series)

Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications . Learn how a customer used our FKB Series Medium-Pressure Ball Valves to save both time and money.

Features

  • 2-way valves—bidirectional; 3-way valves—common side or bottom inlet port
  • Gaugeable Swagelok medium-pressure tube fitting and female NPT
  • ISO 5211-compliant pneumatic actuators
  • Three mounting options

Specifications

   Type Swagelok Medium-Pressure Tube Fitting or NPT
   Size 1/4 to 1 in.
   Configuration On-off (2-way), switching (3-way)
   Actuation Manual or pneumatic
   Orifice Sizes .209 in. (5.31 mm), .375 in. (9.52 mm), .560 in. (14.2 mm)

Trunnion-Style Medium-Pressure Ball Valve (CTB Series)

CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Features

  • 2-way valves—bidirectional; 3-way valves
  • ISO 5211-compliant pneumatic actuators
  • Three mounting options

Specifications

   Type Cone and thread
   Size 1/4 to 1 in.
   Configuration On-off (2-way), switching (3-way)
   Orifice Sizes 0.209 in. (5.31 mm); 0.375 in. (9.52 mm)

Subsea Service Ball Valve (IPT Series)

Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Features

  • Bi-directional, 2-way trunnion-style valves
  • Double barrier stem seal
  • Single barrier end screw seal
  • Quarter-turn operation
  • ROV actuation
  • Designed for workover applications

Specifications

   Type medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT
   Size 1/4 to 1 in.
   Orifice Sizes 0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm)

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!