The TBRS series is a tank blanketing regulator which features 316L stainless steel metal components and FDA / USP Class VI compliant EPDM seals. The TBRS series has an adjusting screw for pressure adjustment. This Sanitary line of regulators are best used with clean / dry gases for purging, interisation, tank blanketing and other process support applications.
Features
- Spring-loaded pressure control
- Diaphragm-sensing mechanisms
- Balanced poppet
- Diaphragm support plates allow for use in vacuum
- 316L stainless steel materials of construction
- 1 in. sanitary clamp end connections
- FDA / USP Class VI compliant seals
- Special cleaning to ASTM G93 Level C
- End Connection Sizes 1/2, 1, and 2 in.
Testing
Every RHPS series sanitary pressure regulator is factory tested. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging
Every RHPS series sanitary pressure regulator is cleaned and packaged to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.