alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

PTFE Sealed

Quick Connects

 


QTM series are PTFE sealed quick connects, The PTFE seals are made from Dyneon TFM and is suitable for use in bioprocessing applications. This material meets 21CFR177.1550, USP , USP class VI. You can request a cert of compliance.

  • Product qualification tests are based on ANSI B93.51M
  • Flush valve design reduces air inclusion and spillage
  • Locking dog mechanism with large contact area retains stem.
  • Seals are recessed for protection
  • Keyed option is available
  • Push-to-connect design enables quick, simple operation
  • Are suitable for hazardous chemical applications, these quick-connects minimize spillage
    and air inclusion in harsh or corrosive environments
  • Are chemically compatible with many substances
  • Keyed color coded options
  • Suitable for most solvents

Specifications

End Connections
   Type Swagelok® tube fitting, NPT, ISO/BSP tapered and parallel JIC 37° flare
   Size 1/8 to 1 in.; 6 to 12 mm

Custom-made hoses assembled with
quick-connect end connections

  • Over 8 series of hose available
  • 4 different series of quick-connects
  • Hose core materials include: PTFE and PFA
  • Nominal hose sizes of 1/8” to 2”
  • Optional hose covers, tags, testing
  • Color-coded keyed quick-connects prevent accidental interchanging
  • Optional stem & body protectors safeguard quick-connects when not in use

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!