Reliable pressure control is essential to the safe operation of your fluid systems. At Swagelok Cambridge, We have the right pressure-reducing regulators to fit almost any situation, and our regulator expert can help you choose one that will maintain pressure and minimize droop over a wide range of pressures and flows.
When selecting a regulator, you are not just looking for the right size – you're looking for a set of capabilities. The K Series pressure regulators provides control outlet pressure by balancing an adjustable spring force against the forces caused by inlet and outlet pressures.
The KPR series is a compact regulator with excellent accuracy, sensitivity, and set point pressure stability.
Features
- Convoluted, non-perforated diaphragm
- Metal-to-metal diaphragm seal
- Low internal volume
- Two-piece cap design provides linear load on the diaphragm seal
- High-flow, dual-gauze type filter in inlet ports
Two-Stage Diaphragm-Sensing, Pressure-Reducing Regulators (KCY Series)
The KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage arrangement minimizes the supply-pressure effect caused by fluctuating inlet pressure, such as with a depleting gas cylinder. As inlet pressure drops below the setting of the first stage, the regulator then functions as a single-stage regulator. The first-stage pressure setting can be reduced while monitoring the pressure at the interstage port, but lower flow may result.
Features
- Convoluted, nonperforated diaphragm
- Metal-to-metal diaphragm seal
- Excellent set-point stability
- High-flow, dual-gauze type filter in inlet ports
High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators
(KLF Series)
The KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both low-flow and low-pressure applications.
Features
- Large-diameter convoluted, non-perforated diaphragm for increased pressure sensitivity
- Metal-to-metal diaphragm seal
- High-flow, dual-gauze type filter in inlet ports
High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KHF Series)
The KHF series combines the high-flow capabilities a bulk distribution regulator with the high sensitivity and accuracy of a point-of-use regulator.
Features
- Large-diameter convoluted, non-perforated diaphragm for increased pressure sensitivity
- Metal-to-metal diaphragm seal
- High-flow, dual-gauze type filter in inlet ports
Compact, Piston-Sensing, Pressure-Reducing Regulators (KCP Series)
The KCP series is a compact, piston-sensing pressure regulator with a short stroke to minimize wear in high-cycling applications.
Features
- Low internal volume
- Fully contained piston
- High-flow, dual-gauze type filter in inlet ports
- ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available; MPC platform regulator does not contain a filter
Catalog
Medium- to High-Pressure Piston-Sensing, Pressure-Reducing Regulators
(KPP Series)
The KPP series meets the demands of a wide range of gas or liquid applications in a lightweight, compact installation footprint. These features make the KPP pressure regulator an ideal pressure control solution within high-density OEM equipment.
Features
- Lightweight, compact design
- Live-loaded body seals
- Low internal volume
- High-flow, dual-gauze type filter in inlet ports
High-Flow Piston-Sensing, Pressure-Reducing Regulators (KPF Series)
The KPF series provides minimum droop across the flow range with high accuracy of outlet pressure.
Features
- High flow coefficient
- Balanced poppet for minimal supply pressure effect
- High-flow, dual-gauze type filter in inlet ports
Catalog
High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KHP Series)
The KHP series self-venting capability enables downstream pressure reduction in closed-loop systems.
Features
- Thrust roller bearing eases operation
- Panel-mounting configuration available
- High-flow, dual-gauze type filter in inlet ports
High-Pressure Piston-Sensing, Hydraulic Pressure-Reducing Regulators
(KHR Series)
The KHR series provides reliable pressure for both liquid and gas applications. Metal or polymer seats are available.
Features
- Self-venting
- Captured vent port in bottom of body
- Panel-mounting configuration available
- Thrust roller bearing eases operation
- High-flow, dual-gauze type filter in inlet ports
General-Purpose Diaphragm-Sensing Back-Pressure Regulators (KBP Series)
The KBP series is a high-sensitivity, general-purpose regulator designed to control back-pressure levels in analytical or process systems upstream of the regulator. The convoluted diaphragm provides excellent sensitivity and set-point repeatability. The metal-to-metal diaphragm seal minimizes the potential for leakage.
Features
- Self-venting
- Convoluted, non-perforated diaphragm
- Metal-to-metal diaphragm seal
- Low internal volume
- Two-piece cap design provides linear load on the seal
High-Flow, High-Sensitivity Diaphragm-Sensing Back-Pressure Regulators
(KFB Series)
The KFB series regulator is designed to maintain back-pressure control in high-flow applications.
Features
- Large-diameter convoluted, non-perforated diaphragm for increased pressure sensitivity
- Metal-to-metal diaphragm seal
Compact Piston-Sensing Back-Pressure Regulators (KCB Series)
The KCB series provides high sensitivity back-pressure control of sampling conditioning systems. It is ideally suited for use in portable or laboratory analytical systems as well as being embedded in the instrument bays of OEM equipment or sampling cabinets.
Features
- Low internal volume
- Fully contained piston
- Excellent flow characteristics
- ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available
Medium- to High-Pressure Piston-Sensing Back-Pressure Regulators
(KPB Series)
The KPB series provides back-pressure control in gas or liquid applications. This compact and lightweight regulator provides an ideal pressure-control solution within high-density compact OEM equipment, as well as other applications.
Features
- Integral high-pressure over-range protection
- Lightweight, compact design
High-Pressure Piston-Sensing Back-Pressure Regulators (KHB Series)
The KHB series provides control of back pressure and high sensitivity across the control ranges.
Features
- Thrust roller bearing eases operation
- Panel-mounting configuration available
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.