Push-to-connect coupling designed for instrumentation. Single-end or a double-end shutoff design to minimize drips. Suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage.
- Enable quick, easy connection with push-to-connect coupling designed for instrumentation
- Are offered with a single-end or a double-end shutoff design to minimize drips
- Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
- Require just one O-ring seal in the stem insert, yet improves O-ring containment
- Retain the stem with a locking dog mechanism with a large contact area
Specifications
End Connections | |
Type | Swagelok® tube fitting, NPT, ISO/BSP tapered |
Size | 1/8 to 1/2 in.; 6 to 12 mm |
Custom-made hoses assembled with
quick-connect end connections
- Over 8 series of hose available
- 4 different series of quick-connects
- Hose core materials include: PTFE and PFA
- Nominal hose sizes of 1/8” to 2”
- Optional hose covers, tags, testing
- Color-coded keyed quick-connects prevent accidental interchanging
- Optional stem & body protectors safeguard quick-connects when not in use
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.