Direct-Mount Manifolds and Remote-Mount Manifolds Series
VE series direct-mount instrument manifolds offer flange mounting to instruments, gauges, pressure switches, and absolute pressure transmitters in 2-, 3-, and 5-valve configurations. Remote-mount manifolds feature an angled vent valve for panel mounting in a 2-valve design. Both styles use a compact design and have a choice of packing and bonnet seal materials available.
Features
- Compact design
- Stainless steel stop pin
- Color-coded valve label rings
- MSS SP-99 and DIN EN 61518 flange connections are available
- High-tensile steel instrument bolt and PTFE seal kit are included with each manifold
- Mounting bracket kits are available
Modular Instrumentation System
The Kenmac series modular 85 system provides a standard modular instrumentation interface and mounting system. The options include two- and four-valve pressure and differential pressure manifolds, instrument monoflanges for isolation and vent functions, and self-venting single and double purge blocks. Electric heaters, steam trace blocks, seal pots, filling connectors, protective shade, mounting plates, and ancillary components are also available.
Features
- A standard series of 2- and 4- valve manifolds for pressure and differential pressure measurement
- Instrument monoflanges provide isolation and vent functions for local instrument or indicator mounting
- Metal-to-metal seals and parallel threads in accordance with BS 2779 (ISO 228/1)
- Allows pre-assembly that can reduce field installation time and cost
- Hydrostatic test certificates complete with full chemical and physical material certifications available
Swagelok Distribution Manifolds—J6 Series
This design has fewer potential leak points than conventional distribution manifolds and supports four to eighteen needle valves/outlet connections. The nonrotating, hardened needle provides positive shutoff.
Features
- Compact, versatile manifold for gas and liquid applications
- Fewer potential leak points than conventional distribution manifolds
- Four to eighteen needle valves and outlet connections
- Mounting holes through the manifold to reduce stress on the piping system
- Non rotating hardened needle for positive shutoff
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!