Swagelok combined a number of distinctive features in developing the 60 series ball valve® to create a very robust and reliable valve that is suitable for a wide range of system conditions and applications. With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron-designed stem packing; and three-piece, swing-out body design, Swagelok 60 series ball valves are designed for reliability and low maintenance. This quarter-turn ball valve is available in 2- and 3-way configurations as well as a variety of materials including stainless steel, carbon steel, brass and special alloys.
Features
- 1/8 to 2 in. and 6 to 25 mm sizes
- Stainless steel, carbon steel, brass, and special alloy materials
- On-off (2-way) and switching (3-way) valves
- Compensating seat design
- Live-loaded, two-piece stem packing
Features of the 60 Series General Purpose Ball Valves
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.