High-Pressure Metal Hose (FX Series)
FX Series Metal Hose
FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in high-temperature vacuum or in cases where permeation and corrosion is undesirable. The FX hose is specifically designed to provide a higher maximum pressure in diameters up to 2 inches.
- Constructed of stainless steel for minimal permeation or absorption
- Double braided (321 SS braid)
- Convoluted core allows for flexibility, and limits kinking
- Available with a wide range of end connections
- Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments
Specifications
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |