alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Swagelok Regulator Assemblies

Swagelok Cambridge understands the cost and lead-time of regulators. We can assist you with the regulator selection along with the assembly of the accessories needed for final installation. Regulator assemblies from Swagelok Cambridge provide the most frequently requested configurations for gas bottle or in-line service utilizing our high performing “K Series” pressure reducing regulators.

 

KPR REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High flow, dual-gauze type filter positively retained in inlet port

KCY REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Minimize supply-pressure effect
  • High flow, dual-gauze type filter positively retained in inlet port

Let Our Expert Help You With Custom Regulator Assembly

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing


Request more information about design and assembly services.