alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Swagelok® Point-of-Use (SPU)

Swagelok’s point-of-use system (SPU) is the last point of control prior to the gas being used. Used at the end of a gas distribution system, point-of-use systems supply gas to lab benches, vent hoods, and single or small collections of equipment. Gas is fed to point-of-use systems either from a site supply header or from individual gas bottles after having the pressure reduced through a Swagelok gas panel (SGP). Swagelok’s SPU systems are available with several bracket options to enable wall, benchtop, or under desk mounting. They also can be ordered with top-to-bottom or bottom-to-top flow path configurations to accommodate installations that can vary widely between sites, buildings, or even within the same system.

SPU features include

  • Provides standardization and consistent operation at the point of use
  • Can be set up for either top-to-bottom or bottom-to-top flow to meet your setup needs
  • Compact design
  • Mounting options include flat plate, bottom mount, top mount, wall mount

System may include:

  • KPR series pressure regulator
  • 40G series ball valve
  • Swagelok tube fittings
  • Seamless tubing
  • PGI series gauges (63C)
  • TF series filter
  • Panel
  • Bracket/misc hardware

 

The Support You Need

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing


Request more information about design and assembly services.