Swagelok® Gas Panel (SGP)
Swagelok’s gas panel (SGP) is used predominately to reduce gas pressure at or near the source prior to a larger gas distribution network. With many variations possible within a standard footprint, each system can be configured to meet specific needs while being easily integrated into the overall installation.
Being the first point of gas control, these systems can be built with either single- or dual-stage pressure regulation to accurately deliver gas while minimizing the supply-pressure effect and providing ease of use, depending on system needs. Additionally, several vent and relief options can be incorporated to enhance safety.
SGP features include:
- A standardized backplate sized to match the width of standard gas bottles so that on-site installation is quick and easy without needing to stagger system placement
- Easy serviceability, minimizing downtime if maintenance is needed
- Upstream and downstream pressure indicators
- Long service life, which is further improved when paired with Swagelok’s source inlet system (SSI)
System may include:
- KPR series pressure regulator
- R3A series relief valve
- 40G series ball valve
- Swagelok tube fittings
- D series nonrotating-stem needle valve
- PGI series gauges (63C)
- Seamless tubing
- Panel
- Bracket/misc hardware