alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

PTFE Core Hose Convoluted


Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Coreflex C Series—300 Series SS Braid

  • Low-weight, highly flexible PTFE hose
  • Helical convoluted bore PTFE core
  • 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface and insulation from internal system fluid temperature extremes
  • Commonly used where high flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available

Specifications

Materials
   Core Convoluted PTFE
   Reinforcement 300 series SS braid
   Cover None standard; silicone optional
   Collar 300 series SS collar
End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Specifications

   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 3/8, 1/2, 3/4 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!