- Filter out particulates in gas or liquid service
- Offered as inline (ideal for use when space is limited) and tee-type (when ease of maintenance is vital)
- Feature easily replaceable sintered and strainer elements
Inline Filters (F Series)
Features
- Inline filters are for use where space is limited
- End connections include Swagelok tube fittings, NPT, tube adapter, and male VCR face seal fittings
- Replaceable sintered elements are available in 0.5, 2, 7, 15, 60, and 90 μm nominal pore sizes
- Replaceable strainer elements are available in 40, 140, 230, and 440 μm nominal pore sizes
Tee-Type Filters (TF Series)
Features
- Filter element can be replaced without removing body from system
- Replaceable sintered elements are available in 0.5, 2, 7, 15, 60, and 90 μm nominal pore sizes
- Replaceable strainer elements are available in 40, 140, 230, and 440 μm nominal pore sizes
- End connections include Swagelok tube fittings, NPT, and tube socket or tube butt weld ends
- Select TF series filters are available with ECE R110-type approval for use in alternative fuel service
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!