alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

FP Series Hybrid Hose

 


The Swagelok FP Series Hose has the flexibility of all-metal and cleanability of a PTFE-core. This unique hose design will not allow permeation to the atmosphere outside the hose. End connections are welded to the adapter collar.

Features

  • PTFE smooth bore core hose.
  • 316L stainless steel convoluted cover.
  • Size range of 1/4 through 1 1/2 in
  • Sizes of 1/4 and 1/2 in.
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
  • Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable.

Testing

Every Swagelok FP series hose assembly is inboard helium leak tested.

Cleaning and Packaging

Each hose is bagged individually and boxed.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

Butt Weld Connection

Swagelok Tube Adapters

Rotatable Male VCR® Metal Gasket Face Seal Fittings

Rotatable Female VCR Metal Gasket Face Seal Fittings

Female VCO O-Ring Face Seal Fittings