alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

All-Welded Check Valves

Swagelok's check valves can be used in low, medium, and high pressure and are designed to permit fluids to flow in only one direction. These types of valves also are able to control back flow in high purity and general service applications.

Features

  • All-welded design provides reliable containment of system fluid
  • 316L SS body offers enhanced material purity
  • Choice of standard or high-purity wetted surface finishes
  • Processing in accordance with Swagelok® Ultrahigh-Purity Process Specification (SC-01) (MS-06-61) , is available
  • Tube butt weld, female VCR® fitting, integral male VCR fitting, rotatable male VCR fitting, and Swagelok tube fitting end connections are available

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!