alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Sample Stream Select Valves

  • Reduce tubing connections and speed up installation in process analyzer sampling systems
  • Utilize a compact, space-saving design
  • Manage multiple process streams
  • Prevent cross-contamination
  • Provide repetitive shutoff with fewer potential leak points

Stream Selector System for Process Analyzer Applications (SSV Series)

Catalog

The stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module.

Watch how our SSV Series can help deliver representative samples.

Features

  • Provides double-block-and-bleed (DBB) operation in a single compact module
  • Conventional NPT and ANSI/ISA 76.00.02 compatible designs
  • Integrated flow loop to provide consistent outlet flow
  • Large colored visual indicator ring for open position

Stream-Select, Switching, and Shutoff Valve Assemblies
(TT2 Series and T2 Series)

Stream-select, switching, and shutoff valve assemblies are modular systems that provide multiple valve operations in a single, compact unit, requiring fewer tubing connections than conventional systems and saving cabinet space and installation time.

Features
  • Provide multiple valve operations in a single, compact unit
  • Require fewer tubing connections than conventional systems
  • Low internal volume enhances purging and cleaning and carries a smaller sample
  • Compact design reduces space requirements
  • 316 stainless steel valve and actuator

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!