alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Process Interface Valves

Features

  • Fewer leak points
  • Smaller compact design
  • Weight reduction of up to 75%
  • Reduced installation time
  • Reduced vibration stress
  • Reduced fugitive emissions

Our selection includes:


Double Block and Bleed - VB03 Series, VB04 Series, VB04 Series and VB05 Series

Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.

Features

  • Valves and fittings use materials selected in accordance with NACE MR0175/ISO 15156
  • Some materials offered are compliant with NORSOK M650
  • Process interface in one compact ball/needle/ball valve assembly. Three-piece, bolted-body (VB03 series) or onepiece forged body (VB04 and VB05 series) construction
  • Flange connections compatible with ASME B16.5, NPT connections compatible with ASME B1.20.1
  • Antiblowout valve stems and needles
  • Nonrotating needle vent valve
  • Self relieving ball cavity
  • Firesafe and Antistatic design

VB0451 Series

For Slurries and Liquids Containing Abrasive Particles

Swagelok metal-seated process interface valves provide a unidirectional transition from process to instrumentation systems. These valves offer an extended temperature range and greater resistance to particulate-containing liquids.

Features

  • Valves and fittings use materials selected in accordance with NACE MR0175/ISO 15156
  • One-piece forged body
  • 3/8 in. (9.5 mm) bore size
  • All-metal seat seal construction
  • Antiblowout valve stems and needles
  • Nonrotating needle vent valve
  • Standard lockable handle

Process Monoflanges

Swagelok process monoflanges replace multivalve assemblies with single, flange-mounted manifold configurations. The main advantages over a typical system include compactness and weight savings, which can reduce stress from loading and vibration; fewer potential leak points; and reduced installation and maintenance times..

Features

  • Compact block, block and bleed, and double block and bleed assemblies with minimal potential leak points
  • Compatible with ASME B16.5 flange connections from 1/2 to 2 in. (DN 15 to DN 50), RF and RTJ
  • Antiblowout valve stems and nonrotating needles

Swagelok Tube Fittings can be Integrated Directly into Double Block and Bleed and Monoflanges

Swagelok tube fittings have a grip-type design that uses a unique “hinging and colleting” action to achieve optimal performance in three key areas:

  • Tube grip—hinging and colleting action provides more direct tube contact/gripping support
  • Tube grip—hinging and colleting action provides more direct tube contact/gripping support
  • Vibration resistance—the colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!