Our ball valves are available in a variety of standard materials and end connections. In addition, Swagelok® offers ball valves manufactured or configured to the special needs of your applications.
Ball valves:
- Can be used in a wide range of applications, from general purpose to critical-service applications
- Keep system media where it belongs, control fugitive emissions and leakage
- Are offered in high flow and quick-quarter turn manual or pneumatic actuation
- Have been engineered for repeatable, leak-tight shutoff
- Have low overall cost of ownership
- Can be manufactured or configured to a wide range of specifications
One-Piece Instrumentation Ball Valve (40G and 40 Series)
Shop Catalog
The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.
Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or “cold-flow,” for increased thermal performance and improved leak resistance.
Features
- On-off, switching, and crossover flow paths
- Environmental and heated-process applications
- 1/16 to 3/4 in. and 3 to 12 mm end connections
Three-Piece Process/Instrumentation Ball Valve (60 Series)
Shop Catalog
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.
Features
- 1/8 to 2 in. and 6 to 25 mm sizes
- Stainless steel, carbon steel, brass, and special alloy materials
- On-off (2-way) and switching (3-way) valves
- Compensating seat design
- Live-loaded, two-piece stem packing
Trunnion-Style Ball Valve (83 and H83 Series)
Shop Catalog
Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.
Features
- Compact, maximum-flow design
- Low operating torque
- 2- or 3-way flow patterns
- Panel mounting
- Pneumatic and electric actuators available
Multipurpose Ball Valve (AFS Series)
Shop Catalog
With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.
Features
- 316 stainless steel body and end connections
- Manual and pneumatic actuation
- Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available
- All wetted components are compatible with hydrogen and compressed natural gas
- Low operating torque
- No packing adjustment required,/li>
- Field repairable with seal kit
Multipurpose Ball Valve (SK Series)
Shop Catalog
Features
- High-flow capacity in a compact design
- 1/4 to 3/8 in. and 6 to 8 mm end connections
- 316 stainless steel construction
- Standard panel mounting
- Bidirectional flow
- Field rebuildable with seal kit
Watch how our SK Series ball valves are designed and function.
Trunnion-Style Medium-Pressure Ball Valve (FKB Series)
Catalog
Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications . Learn how a customer used our FKB Series Medium-Pressure Ball Valves to save both time and money.
Features
- 2-way valves—bidirectional; 3-way valves—common side or bottom inlet port
- Gaugeable Swagelok medium-pressure tube fitting and female NPT
- ISO 5211-compliant pneumatic actuators
- Three mounting options
Trunnion-Style Medium-Pressure Ball Valve (CTB Series)
Catalog
CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.
Features
- 2-way valves—bidirectional; 3-way valves
- ISO 5211-compliant pneumatic actuators
- Three mounting options
Subsea Service Ball Valve (IPT Series)
Catalog
Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.
Features
- Bi-directional, 2-way trunnion-style valves
- Double barrier stem seal
- Single barrier end screw seal
- Quarter-turn operation
- ROV actuation
- Designed for workover applications
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!