alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

   PTFE Core Hose Smooth Bore








Our in-house hose assembly facility is ready to service all your hose needs. At Swagelok Cambridge we offer a wide variety of custom-made hose assemblies for immediate delivery. These hoses are available with a variety of end connections including standard  and electropolishing finish and are built to custom lengths at our Billerica location.  

When it comes to selecting the right hose for a sanitary environment you can count on Swagelok to meet your application needs. The PTFE Core Hose Smooth Bore provides chemical compatibility, drainability, and flexibility. Optional static-dissipative, FDA and USP class 6 compliant

S Series—Smooth Core, Stainless Steel Reinforcement, Silicone Cover

Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. The S series hose is commonly used where flexibility and drainability are desired. Custom hose lengths and end connections made locally are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available
  • Different tags available 

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

X Series—Fiber Braid and 304 SS Braid Reinforcement

Swagelok helps finding the right hose to ensure cleanliness and consistency. The Fiber Braid and 304 SS Braid Reinforcement X series is commonly used where flexibility and chemical compatibility are is desired. Custom hose lengths and end connections made locally are available.

Features

  • Highly flexible PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
  • Commonly used where flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available
  • Designed for all industrial gases

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

For more information please contact your fluid solution specialist


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!