alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

PFA Flexible
Tubing

Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing's translucence lets you see media. Smooth inner wall for flow control and drainability.

Features

  • Chemically resistant, translucent PFA flexible tubing
  • Smooth-bore, perfluoroalkoxy (PFA) material
  • PFA tubing material in accordance with ASTM D3307, Type II
  • Flexible tubing commonly used where chemical compatibility is desired
  • Designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings

Specifications

Sizes
   Fractional Tubing 1/8 through 1 in.
   Metric Tubing 6 through 12 mm

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

For more information please contact your fluid solution specialist


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!