alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Stainless Steel Tubing

We manufacture and supply tubing designed to perform and meet the challenges of virtually any industry or application. So you can choose the right Swagelok tubing for your application and move forward with confidence, knowing you've purchased the finest components available for the heart of your fluid systems. Swagelok offers a selection of stainless steel tubing in fractional, metric, and Imperial sizes and in accordance with global specifications.

Learn about our Tube Bending Essentials training.

Features

  • 316 / 316L and 304 / 304L stainless steel
  • Standard instrumentation tubing
  • 1/8 to 2 in. and 3 to 25 mm sizes
  • Marked to indicate size, material, specifications, and heat code
  • Seamless stainless steel tubing—fractional, metric, and Imperial sizes
  • Instrumentation grade
  • Chemically cleaned and passivated to comply with ASTM G93 Level A and CGA 4.1
  • Thermocouple-cleaned to meet the cleanliness requirements of ASTM A632-S3

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!