alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure Fittings and Adapters


The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor. The preassembled cartridge ensures installers correct ferrule orientation, visual confirmation of ferrule presence,and easy and proper installation into the female body. See the details of the design. Learn how a customer used our Medium-Pressure FK Fittings to save both time and money. Available in 316 or alloy 625 material.

Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings (FK Series)

Shop    Catalog

The simple two-piece design of the Swagelok medium pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor. The preassembled cartridge ensures installers correct ferrule orientation, visual confirmation of ferrule presence, and proper installation into the female body. Components are released only after the nut is threaded finger-tight on the fitting body.

Features

  • Patented low-temperature case hardening processing of the ferrules, plus the specially designed ferrule geometry, promotes a patented hinging-colleting™ action
  • Easy installation, by specified turns or torque
  • Simple two-piece construction, body and cartridge
  • Leak-tight performance on a variety of tubing types and materials
  • Strain-hardened stainless steel bodies offer lightweight, space-saving designs

Specifications

   Types
Unions, NPT, medium-pressure cone and thread adapters, male SAE/MS, reducers, port connectors, tube adapters, caps, plugs
   Sizes
1/4, 3/8, 1/2, 9/16, 3/4 in.; 6, 10, 12 mm
Configurations
Straights, elbow, tees, cross
Other medium-pressure products available Medium-pressure ball valves, medium-pressure tubing

Cone and Thread Fittings (IPT Series)

 

Shop    Catalog

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156.  Anti-vibration connection components are also available.

 

Learn about our Cone and Thread Essentials Training Click Here

 

See the design features: Medium-Pressure Fitting; High-Pressure Fitting.

Features

  • Cone and thread (C&T) connection provides dependable medium- and high-pressure performance
  • Weep holes standard on all pressure connections to verify proper connection
  • Female, medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted
  • C&T fittings can be manufactured to meet NACE MR0175/ISO 15156
  • Anti-vibration connection components are available

Medium-Pressure

Specifications

End Connections

   Sizes
1/4 to 1-1/2 in.
Configurations
Straights, elbow, tees

High-Pressure

Specifications

End Connections

   Sizes
1/4 to 9/16 in.
Configurations
Straights, elbow, tees

High-Pressure Fittings (Sno-Trik Series)

 

Shop    Catalog

Features

  • Fittings are machined from 316 stainless steel
  • Back ferrule is manufactured from S17400 hardened stainless steel to ensure a secure grip on hardened or annealed tubing
  • Unique ferrule action helps prevent excessive deformation of the seal area of tube end and body
  • Fitting does not reduce tube wall thickness
  • Fittings can be made, disconnected, and remade easily to provide a reliable leak-tight seal

Specifications

   Types
Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters
   Sizes
1/8 to 9/16 in. 
Configurations
Straights, elbow, tees

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!