Swagelok® Source Inlet (SSI)
The source inlet establishes a connection between the high-pressure gas source and the distribution system. It is important the inlet is built with appropriate cylinder connections, hoses, tubing, filters, and vent, purge, and relief functions to ensure that gas can be safely fed into the primary gas pressure control or automatic changeover. For a single gas cylinder, the assembly can be as simple as a hose and connector, while multiple cylinders may require a manifold incorporating many hoses and valves.
- Highly configurable options to purge or vent gases when changing bottles, always ensuring operator safety
- Available option to vent individual lines to maximize uptime
System may include:
- Swagelok tube fittings
- Seamless tubing
- TF series filter
- R series relief valve
- Swagelok hose
- PGI series gauges (63C)
- D series nonrotating-stem needle valve
- Bracket/misc hardware