alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Cambridge

Your Authorized Swagelok Sales and Service Center

Custom Made Hose Assemblies

At Swagelok Cambridge we offer custom made hose assemblies of Teflon, PFA, thermoplastic,and rubber hose available for immediate delivery. These hoses are available with a variety of end connections including pre-swaged nuts and ferrules and are built to custom lengths. 

Teflon & PFA Hoses have the following features and options:

  • 9 different series of hoses
  • 1/8" - 2" sizes in custom lengths
  • smooth bore & convoluted core
  • supplied with test documents
  • stainless or fiber outer braids
  • highly flexible
  • vacuum-high pressure
  • wide temperature range
  • easy to clean & sterilize
  • nonabsorbent core
  • drains easily
  • other options include: silicone outer cover, insulated versions for heat exchange &
    frosting or condensation resistance, optional static dissipative core, or polyester tags and perma-tags

Thermoplastic ( Nylon & Polyethylene) Hose Assemblies have the following features and options:                                                                     

  • 1/4" - 1" sizes in custom lengths                                                                                                                                                  
  • 316 stainless or carbon steel ends
  • general purpose hydraulic hose
  • polyethylene food/ beverage hose
  • SAE non-conductive hydraulic hose
  • natural gas hose

Rubber Hose Assemblies:

  • 1/4" - 1" sizes in custom lengths
  • Buna N core
  • 316 stainless or brass ends
  • variety of colors available
  • general purpose
  • smooth bore
  • flame resistant cover


  • For more information please contact info@Cambridge.swagelok.com.